??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
RD1 - OneDek Insulated Roof Deck
Bill of material
RD1-96in.(226RW26AW1000IW)
Profile
OneDek Insulated Roof Deck
Product Range
RD1
Panel Width
40 Inch
LOD Level
Panel Length
Inch
Overall Length
8' ft.
Orientation
Vertical
Panel Thickness
Inch
Core Type
PIR
R value (75 degF mean)
15.72 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.064 BTU / (F*ft2*h)
Panel Application
Commercial and Industrial, Cold Storage
Materials
G90 Galvanized / AZ50 Aluminum-Zinc
Exterior Profile
Flat
Exterior Gauge
Exterior Texture
Smooth
Exterior Finish
Primer Top Side
Exterior Color
Interior Profile
Mesa
Interior Gauge
Interior Texture
Standard Embossed
Interior Finish
Interior Color
Previews
3D
Dimension
2D
Download CAD models