您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SB86283S078FB
Eaton B-Line
Comm/Data Equipment Supports
Cable Management
Powered by
CAD模型選擇
{cooperbline/comm_des/cm/rcm_rmvcm_asmtab.prj},{NB=SB86283S078FB},{FRH=78},{W=3.62500000},{DE=8.5},{DEMM=238},{FINISH=FB},{A=72.62500000},{B=76.87500000},{C=0.50000000},{D=2.75000000},{E=0.62500000},{F=8.508},{G=7.461},{LOD=},{PPATH=parts/rcm_rmvcm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
RCM+ Rack Mounted Vertical Cable Manager, Single Sided Low Density Plastic Gate Style - Cable Management
Bill of material
SB86283S078FB
Part No.
SB86283S078FB
SB86283S078FB
Fits Rack Height
78
78
Inch
Fits Rack Height
1981
1981
mm
Width
3 5/8
6
10
12
3 5/8
6
10
12
Inch
Width
92
mm
Depth
8.5
Inch
Depth
238
mm
Finish
Flat Black Powder Coat
Silver Powder Coat
Eaton White (EW) Powder Coat.
Flat Black Powder Coat
Silver Powder Coat
Eaton White (EW) Powder Coat.
A
72 5/8
72 5/8
Inch
A
1845
1845
mm
B
76 7/8
76 7/8
Inch
B
1953
1953
mm
C
1/2
1/2
Inch
C
13
13
mm
D
2 3/4
2 3/4
Inch
D
70
70
mm
E
5/8
5/8
Inch
E
16
16
mm
F
8.508
Inch
F
216
mm
G
7.461
Inch
G
190
mm
Weight Each
21.9
21.9
Lbs.
Weight Each
10.0
10.0
kg
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型