??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Misumi
Description
RBWAM, RBWWM - Economy Pulleys for Flat Belts - Width L=110~500
Bill of material
RBWAM48-15-110-X7.0-Y5.0-Z4.0
Part Number
Material of Pulleys
Aluminum Alloy
Material of Bush
Aluminum Alloy
Surface Treatment
Shaft Hole Selection
D
mm
d Selection
mm
Nominal
-
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
Y 0.1mm Increment
mm
Enter value for Y
Y 0.1mm Increment
mm
cm
inch
ft
Z 0.1mm Increment
mm
Enter value for Z
Z 0.1mm Increment
mm
cm
inch
ft
K Key Length
0 mm
d1
mm
D1
mm
M
b
0 mm
t
0.0 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD