??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Schiedel
Description
Raincap 80-300 - ICS 25
Bill of material
Raincap 150/-/0,6/304/BA/PPL06
Material
EAN/UPC-Code
System
ICS25
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
180 mm
B
25 mm
C
mm
D1
mm
D2
mm
Material/Liner
316
Surface liner
BA
Weight
kg
Previews
3D
Dimension
2D
Download CAD models