??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Boteco
Description
R530 - LARGE 4 WAY TERMINAL BLOCK
Bill of material
R53091.P01
Art.
R53091.P01
A
40.5 mm
B
92.5 mm
H
21 mm
F
25 mm
G
62.5 mm
a
22 mm
b
20.5 mm
c
13.5 mm
e
14 mm
f
12.5 mm
g
75 mm
h
3.5 mm
h1
7 mm
h2
15.5 mm
d
7.5 mm
d1
5 mm
d2
M4 mm
Weight
70 gr
预览
3D
尺寸标注
2D
下载CAD模型