??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
Quicktrax 0250 - Quicktrax Series
Bill of material
QT 0250.030.30.28-175 FA/MA
Article number
QT0250.030.30.28-175 FA/MA
Series
QT0250
Model
Installation variants
Inner link width
mm
Outer link width
40 mm
Inner height
17.6 mm
Outer link height
23 mm
Chain length
175 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Feed point
mm
Enter value for ESP
Feed point
mm
cm
inch
ft
Fixed point connector
Driver connector
Connection height
79.0
Pitch
25 mm
Number of RKR members to be used
0
Info PDF
PDF Catalog
Website
HTML
Previews
3D
Dimensión
2D
Descarga de modelos CAD