??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SERTO
Description
Q50 N..PS - Nipple coded with SERTO connection no shut-off
Bill of material
Q50 N04PS-6 R 298.4110.060
Type
Mat.-Nr.
DK
6.00 mm
Working pressure (PN)
200 bar
Thread M
M10x1
SW
12 mm
L
44.5 mm
ZK
16.0 mm
EK
3.5 mm
Weight kg/100
2.400 kg
Color
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Download CAD models