??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SERTO
Description
Q50 C..VM - Panel mount coupler coded with male adaptor thread shut-off
Bill of material
Q50 C04VM-1/8 R 298.2410.060
Type
Mat.-Nr.
Thread G
G1/8
Working pressure (PN)
200 bar
SW
14 mm
L
45.0 mm
D
15.0 mm
B
10.0 mm
EK
4.0 mm
Weight kg/100
3.600 kg
Color
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Download CAD models