??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
Q100 - VARIO-LINE
Bill of material
Q 100.70.RS.180-960 FU/MU
Article number
Q 100.70.RS.180-960 FU/MU
Series
Q 100
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
152 mm
Inner height
72 mm
Outer link height
98 mm
Chain length
960 mm
Stay variant
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
UMB
Driver connector
UMB
Strain relief, fixed end
Strain relief, moving end
Connection height
503 mm
Pitch
30 mm
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models