??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
Q080 - VARIO-LINE
Bill of material
Q 080.50.RS.170-875 FU/MU
Article number
Q 080.50.RS.170-875 FU/MU
Series
Q 080
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
122 mm
Inner height
58 mm
Outer link height
80 mm
Chain length
875 mm
Stay variant
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
UMB
Driver connector
UMB
Strain relief, fixed end
Strain relief, moving end
Connection height
457 mm
Pitch
25 mm
Info PDF
PDF Catalog
Previews
3D
尺寸
2D
下載CAD模型