??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
Q040 - VARIO-LINE
Bill of material
Q 040.28.RE.60-405 FU/MU
Article number
Q 040.28.RE.60-405 FU/MU
Series
Q 040
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
68 mm
Inner height
28 mm
Outer link height
40 mm
Chain length
405 mm
Stay variant
RE
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
UMB-Universal Mounting Brackets made of plastic
Driver connector
UMB-Universal Mounting Brackets made of plastic
Connection height
175 mm
Pitch
15 mm
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models