??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
PTBN__P3M - High TorqueTiming Belts - P3M (Pitch 3mm)
Bill of material
PTBN120P3M-100
Part No.
Material of Main Body (1)
Chloroprene Rubber (Tooth Surface: Nylon Cloth)
Material of Core Wire (2)
Glass Fiber
Belt No.
120P3M
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
120 mm
Pitch
3 mm
l
1.95 mm
H
2.1 mm
h
1.09 mm
PLD
0.381 mm
r
0.3 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
39.00 mm
Note
-
Previews
3D
Размер
2D
Сваляне на CAD модели