??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profile 40x80 - ERO Profile technic
Bill of material
SP5681N0010
Order-No.
SP5681N0010
Dimensions cross section
40x80 mm
Material aluminum profile
AL Mg Si 0,5 F 25
Surface
nature (standard)
Execution cross section
More options
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
65.90 cm^4
LY
16.49 cm^4
WX
16.23 cm³
WY
8.25 cm³
A
10.60 cm³
G
2.86 kg/m
Weight
0.029 kg
Previews
3D
Dimension
2D
Download CAD models