??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Pressure balance element - Pressure balance element steel A4 with membrane
Bill of material
2460.12.97.34
Agro no.
2460.12.97.34
Thread
M12x1.5
Width across flats
17 mm
Dimension
7 mm
Thread lenght
8 mm
Piece number
10
Previews
3D
Dimension
2D
Download CAD models