??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Elesa+Ganter
Description
PR-PF - Flush pull handles snap-in assembly
Bill of material
Flush pull handles snap-in assembly PR.92-PF-CLEAN
Code
Description
B
mm
L
37 mm
H
19.0 mm
h1
17 mm
h2
17.0 mm
b1
mm
b2
mm
l1
25 mm
l2
7 mm
F1
1800 N
F2
500 N
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models