您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
QLR60000000000380(Q=152)
Bahr Modultechnik
Positioning systems
Roller guide positioning systems QL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_5_ql_roller/qlr_asmtab.prj},{NB=QLR60000000000380(Q=152)(0)},{TYP=QLR 60},{BG=60},{Q=152},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{INFO=Produktdatenblatt},{A=80},{B=60},{C=36},{D=47},{E=60},{F=42},{G=79},{H=29.5},{J=30},{K=0},{N=M 5},{M=M 6},{P=12},{T=0},{X=27},{Y=26},{GG=1.5},{G1=0.36},{O=0.00},{RA=3.000},{RB=25.000},{U=60},{DPL=6.000},{YW=44.000},{QX=22.000},{DW=15.000},{QL=1.000},{PPATH=assemblies/qlr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system QLR 60, 80, 100 - Roller guide
Bill of material
QLR60000000000380(Q=152)
Type designation
QLR 60
QLR 60
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
確定
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
確定
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
確定
Choice of guide body profile
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Version 2
Version 2
Version 3
Version 3
Basic length
180
180
mm
Order number
QLR60000000000380(Q=152)
QLR60000000000380(Q=152)
Datasheet
Product datasheet
Total length
380
380
mm
Width
80
80
mm
Width
60
60
mm
Distance
36
36
mm
Height
60
60
mm
Height
79
79
mm
for
M 5
M 5
for
M 6
M 6
Width
12
12
mm
Basic weight
1.5
1.5
kg
Weight
0.36
0.36
kg
Distance
113
113
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型