??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system LSR 60, 80 - Rail system without actuator
Bill of material
LSR60000000100330
Type designation
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Choice of guide body profile
Choice of carriages
Basic length
mm
Order number
Datasheet
Product datasheet
Total length
mm
Width
mm
Width
25 mm
Distance
18 mm
Distance
mm
Height
mm
Height
mm
Distance
mm
Distance
mm
Distance
mm
for
for
Length
mm
Length
mm
Basic weight
kg
Weight per 100 mm
kg
Previews
3D
Dimension
2D
Download CAD models