??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system LSN 60, 80 - Nubbed belt driven positioning systems
Bill of material
LSN60100008100474
Type designation
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Choice of guide body profile
Choice of carriages
Drive version
Basic length
mm
Order number
Datasheet
Product datasheet
Total length
mm
Width
mm
Square
mm
Width
25 mm
Distance
18 mm
Distance
mm
Height
mm
Diameter
mm
Height
mm
Square
mm
Height
mm
for
for
Distance
mm
Distance
mm
Distance
mm
Width
mm
Length
mm
Length
mm
Length
mm
Length
mm
Thread
Height
mm
Length
mm
Basic weight
kg
Weight
kg
Belt
Nubbed belt N10
Pulley
mm/U
Number of teeth
Ø x length
Key
Coupling
Previews
3D
Dimension
2D
Download CAD models