??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system HLZ 80 - Belt driven positioning systems
Bill of material
HLZ8010000710709
Type designation
HLZ 80
Choice of guide body profile
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Choice of carriages
Drive version
Basic length
509 mm
Order number
HLZ8010000710709
Datasheet
Product datasheet
Total length
709 mm
Carriage length
320 mm
Carriage length
250 mm
Width
100 mm
Width x Height
80 mm
Width
77.76 mm
Diameter
68 mm
Height
80 mm
Distance
60 mm
Height
97.0 mm
for
M 8x6
Width
90 mm
Length
10 mm
Length
98 mm
Thread
M8
Distance
150 mm
Distance
50 mm
Length
40 mm
Basic weight
7.81 kg
Weight per 100 mm
0.83 kg
Ø x length
18 h6 x 45
Key
6x6x40
Coupling
19
Belt
8M 30
Pulley
192 mm/U
Number of teeth
24
Previews
3D
Dimension
2D
Download CAD models