??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioniersystem ALLZ 203, 204 - Roller guide unit without drive
Bill of material
ALLR203000000000780
Type designation
ALLR 203
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Guide rod size
Choice of guide body profile
Basic length
mm
Order number
Data sheet
Product datasheet
Total length
mm
Width
mm
Height
mm
Width
200 mm
Height
97 mm
Width
mm
Height
139.6 mm
Height
mm
Width
180.5 mm
Height
mm
for
M 16
Length
60
Width
20 mm
Distance
96.0
Height
30 mm
Height
57 mm
Basic weight
kg
Weight per 100 mm
kg
Distance
mm
Distance
mm
Distance
mm
Distance
mm
Distance
mm
Threaded hole
M12
Previews
3D
Dimension
2D
Download CAD models