??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Polyolefin - 25-900lbs.
Bill of material
W-0800-PO
Part Number
W-0800-PO
Series
Polyolefin
Diameter
Inch
Tread Width
Inch
Bearing Type
Hub Length
1 Inch
Standard Bore
1/4 Inch
Capacity
100 lbs.
Weight
0.05 lbs.
Color
Black
Thread Guards
Durometer
65-70 D scale
Previews
3D
尺寸
2D
下載CAD模型