??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Souchier
Description
Pneumatic OPENDAC
Bill of material
07020-0A-03627-2-DCM-1-1-1-20-43
LOD Destination
LOD Level
Option 1
Opening / Closing
Door option
Option 2
Mode
Voltage
Single use gas bottle
g
Depth
43 mm
Energy
Reference number
07020-0A
Module refernece
-
Ø
22 mm
Length
98 mm
Height
253 mm
Previews
3D
2D
Download CAD models