??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
PLRB+C - Side mount bayonet style flange
Bill of material
Side mount bayonet style flange PLRB+C
Code
49401
Description
PLRB+C
L
148.5 mm
C
117 mm
h
90 mm
d1
49 mm
d2
7 mm
d4
39 mm
H.
18 mm
h1
7 mm
f
51 mm
f1
30 mm
f2
9 mm
WEIGHT
355 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models