??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PJP42T - Stepping Motors HB type
Bill of material
PJP42T34D16
Part number
Phase
2
Step Angle
1.8 degree/step
Tolerance of Step Angle
+/-5 %
Number of steps
200
Excitation Mode
2-2
Type of Winding
Unipolar
Rated Voltage
V
Rated Current
1.2 A/phase
Winding Resistence
Ohm/phase
Tolerance of Winding Resistance
+/-10 %
Winding Inductance
mH/phase
Starting Pulse Rate
pps
Slewing Pulse Rate
16000 pps
Holding Torque
mN*m
Detent torque
mN*m
Rotor Inertia
kg*m2
Operating temperature range
-10 to +50 deg. Celsius
Storage temperature range
-20 to +80 deg. Celsius
Motor size
42 mm
Mass
g
Lenght of motor
mm
Insulation classification
B class
Insulation resistance
100 M/ohm
Isolation voltage
500V,1min. VAC
ROHS
Available
Previews
3D
Dimension
2D
Download CAD models