??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Schiedel
Description
Pipe 250mm - IC5K50
Bill of material
Pipe 200/250/0,6/316/BA/IC5k50
Material
EAN/UPC-Code
System
IC5k50
SAP Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
205 mm
Nominal lenght
250 mm
Material / Liner
316
Surface Liner
BA
Weight
kg
Previews
3D
Dimension
2D
Download CAD models