您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Pin Hub Spur Gears
WMBerg
METRIC
Gears
Powered by
CAD模型選擇
PAS89 - Precision Spur Gears - 1.5 Module 12mm Bore 12mm Face Pin Hub Style...
06.06.2023
PAS87 - Precision Spur Gears - 1.5 Module 10mm Bore 12mm Face Pin Hub Style...
06.06.2023
PBS88 - Precision Spur Gears - 1.25 Module 12mm Bore 10mm Face Pin Hub Styl...
06.06.2023
PBS86 - Precision Spur Gears - 1.25 Module 10mm Bore 10mm Face 20° Pressure...
06.06.2023
PCD106M - Spur Gears - 1.0 Module 6mm Bore 6mm Face 20º Pressure Angle - Mo...
06.06.2023
PCS86 - Precision Spur Gears - 1.0 Module 10mm Bore 10mm Face Pin Hub Style...
06.06.2023
PCS95 & PCA95 - Precision Spur Gears - 1.0 Module 8mm Bore 5mm Face Pin Hub...
06.06.2023
PCS83 & PCA83 - Precision Spur Gears - 1.0 Module 5mm Bore 5mm Face Pin Hub...
06.06.2023
PDD106M - Spur Gears - 0.8 Module 6mm Bore 6mm Face 20º Pressure Angle - De...
06.06.2023
PDS95 & PDA95 - Precision Spur Gears - 0.8 Module 8mm Bore 5mm Face Pin Hub...
06.06.2023
PDS83 & PDA83 - Precision Spur Gears - 0.8 Module 5mm Bore 5mm Face Pin Hub...
06.06.2023
PES95 & PEA95 - Precision Spur Gears - 0.6 Module 8mm Bore 5mm Face Pin Hub...
06.06.2023
PES83 & PEA83 - Precision Spur Gears - 0.6 Module 5mm Bore 5mm Face Pin Hub...
06.06.2023
PFD106M - Spur Gears - 0.5 Module 6mm Bore 6mm Face 20º Pressure Angle - Mo...
06.06.2023
PFS95 & PFA95 - Precision Spur Gears - 0.5 Module 8mm Bore 5mm Face Pin Hub...
06.06.2023
PFS94 & PFA94 - Precision Spur Gears - 0.5 Module 8mm Bore 3mm Face Pin Hub...
06.06.2023
PFS83 & PFA83 - Precision Spur Gears - 0.5 Module 5 Bore 5 Face Pin Hub Sty...
06.06.2023
PFS82 & PFA82 - Precision Spur Gears - 0.5 Module 5mm Bore 3mm Face Pin Hub...
06.06.2023
PFS80 & PFA80 - Precision Spur Gears - 0.5 Module 3mm Bore 3mm Face Pin Hub...
06.06.2023
PGS95 & PGA95 - Precision Spur Gears - 0.4 Module 8mm Bore 5mm Face Pin Hub...
06.06.2023
PGS94 & PGA94 - Precision Spur Gears - 0.4 Module 8mm Bore 3mm Face Pin Hub...
06.06.2023
PGS83 & PGA83 - Precision Spur Gears - 0.4 Module 5mm Bore 5mm Face Pin Hub...
06.06.2023
PGS82 & PGA82 - Precision Spur Gears - 0.4 Module 5mm Bore 3mm Face Pin Hub...
06.06.2023
PGS80 & PGA80 - Precision Spur Gears - 0.4 Module 3mm Bore 3mm Face Pin Hub...
06.06.2023
PHS95 & PHA95 - Precision Spur Gears - 0.3 Module 8mm Bore 5mm Face Pin Hub...
06.06.2023
PHS83 PHA83 - Precision Spur Gears - 0.3 Module 5mm Bore 5mm Face Pin Hub S...
06.06.2023
PHS82 & PHA82 - Precision Spur Gears - 0.3 Module 5mm Bore 3mm Face Pin Hub...
06.06.2023
PHS80 & PHA80 - Precision Spur Gears - 0.3 Module 3mm Bore 3mm Face Pin Hub...
06.06.2023
PJS82 & PJA82 - Precision Spur Gears - 0.25 Module 5mm Bore 3mm Face Pin Hu...
06.06.2023
PJS80 & PJA80 - Precision Spur Gears - 0.25 Module 3mm Bore 3mm Face Pin Hu...
06.06.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎