??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Phenolic - 200-4000lbs.
Bill of material
W-5003-PH-RB
Part Number
W-5003-PH-RB
Series
Phenolic
Diameter
Inch
Tread Width
Inch
Wheel Type
Bearing Type
Hub Length
1 5/8 Inch
Standard Bore
1 5/8 Inch
Capacity
500 lbs.
Weight
0.82 lbs.
Color
Black
Side Washers
Thread Guards
Durometer
102 Rockwell E
Previews
3D
Dimension
2D
Download CAD models