??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Misumi
Description
PDSPHE, PDSPHF, PDSPHG, PDSPHH, PDSPHE_H, PDSPHF_H, PDSPHG_H, PDSPHH_H - Baked Finish Steel Panels - Selectable Shapes
Bill of material
PDSPHF-200-200-0.8-E10-S10-U2570B
Part Number
Type
Type Selection
Bolt Nominal Diameter
Bolt Nominal Diameter N (Round Hole)
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
G 1mm Increment
mm
H 1mm Increment
mm
J 1mm Increment
mm
K 1mm Increment
mm
L 1mm Increment
mm
Paint Color Selection
d3
2.6 mm
d
0.0 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD