??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Misumi
Description
PAAL_H, PALLB_H, PAALC_H - Aluminium Panels / Chequered Plates - Hole Type
Bill of material
PAAL2H-50-50-1.0-F9-G5-N3
Part No.
Type Selection
Nominal
Material
5052 Aluminum Alloy
Surface Treatment
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-1.0 mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
B Tolerance
+/-1.0 mm
T 1mm Increment
mm
T Tolerance
mm
Hole Type
Bolt Nominal Diameter
mm
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
Relief at 4 Corners
CN 1mm Increment
mm
Hole Position from Bottom
YC 1mm Increment
mm
Hole Position from Left
XC 1mm Increment
mm
Bending at One Side
ZM 1mm Increment
mm
Bending at Right and Left Side
XM 1mm Increment
mm
Bending at 4 Sides
XYM 1mm Increment
mm
Same Size Chamfer at Four Corners
Previews
3D
Dimenze
2D
Stáhnout CAD model