??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
P9-***-40-M4X - Retractable Pull
Bill of material
P9-096-40-M4X-11
Catalog Number
Length LM
14.6 mm
Height H
40 mm
Height H1
42 mm
Height h
7.0 mm
Diameter A
6.4 mm
Diameter D
12 mm
Length L
mm
Length L1
mm
Load
400 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models