??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OQT400-R200-2EP-IO - Distance Sensors
Bill of material
OQT400-R200-2EP-IO
Product Picture
MANUID
OQT400-R200-2EP-IO
Short Description
Triangulation sensor (SbR) OQT400-R200-2EP-IO
EAN
4050143323340
Manufacturer Type Description
OQT400-R200-2EP-IO
max. measuring range -length
400 mm
min. measuring range - length
40 mm
Max. output current
100 mA
min. ambient temperature
-40 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
15 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
41.7 mm
Height of sensor
50.6 mm
Switch frequency
217.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.080
LENGTH
0.147
WIDTH
0.074
DEPTH
0.037
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models