??
Catalog navigation
Селекция на CAD модел
Налични продукти: 50
HELP_VARIABLE
Company
SCHUNK
Description
OPR - Anti-collision and overload protection sensor
Bill of material
SCHUNK-0321403 OPR-101-P10
ID
Description
Further product information
To the product page
Robot side adapter plate (to order optional)
Tool side adapter plate (to order optional)
Protection cover A-OPR-T
Axial deflection
mm
Angular deflection
°
Deflection rotatory
°
Min. triggering moment, angular Mx, My
Nm
Min. triggering torque, rotatory Mz
Nm
Spring triggering force
N
Spring release torque, angular
Nm
Spring release torque, rotatory
Nm
Repeat accuracy
±0.025 mm
Responsiveness
0.500 mm
Repeat accuracy, rotary
5 min
Min./max. operating pressure
bar
Weight
kg
Min./max. ambient temperature
5/60 °C
Supply voltage
10-30 V
Protection class IP
Customs tariff number
84799070
Previews
3D
2D
Сваляне на CAD модели