??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMT600-R200-2EP-IO-0,3M-V1-L - Distance Sensors
Bill of material
OMT600-R200-2EP-IO-0,3M-V1-L
Product Picture
MANUID
OMT600-R200-2EP-IO-0,3M-V1-L
Short Description
Distance sensor OMT600-R200-2EP-IO-0,3M-V1-L
EAN
4050143366064
Manufacturer Type Description
OMT600-R200-2EP-IO-0,3M-V1-L
max. measuring range -length
600 mm
min. measuring range - length
100 mm
Max. output current
100 mA
min. ambient temperature
10 °C
Type of light
Laser diode, red light
Voltage type
DC
Width of sensor
15 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Laser protection class
Class 1
Housing material
Polycarbonate
Length of sensor
41.7 mm
Height of sensor
50.6 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
SG
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models