??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMT300-R201-EP-IO-V3 - Distance Sensors
Bill of material
OMT300-R201-EP-IO-V3
Product Picture
MANUID
OMT300-R201-EP-IO-V3
Short Description
Distance sensor OMT300-R201-EP-IO-V3
EAN
4050143157075
Manufacturer Type Description
OMT300-R201-EP-IO-V3
max. measuring range -length
300 mm
min. measuring range - length
100 mm
Max. output current
100 mA
min. ambient temperature
10 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
15 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
41.7 mm
Height of sensor
61.7 mm
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
SG
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD