??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMD6000-R2100-B16-2V15 - Distance Sensors
Bill of material
OMD6000-R2100-B16-2V15
Product Picture
MANUID
OMD6000-R2100-B16-2V15
Short Description
2-D LiDAR Sensor OMD6000-R2100-B16-2V15
EAN
4050143450213
Manufacturer Type Description
OMD6000-R2100-B16-2V15
max. measuring range -length
6000 mm
min. measuring range - length
200 mm
min. ambient temperature
-30 °C
Type of light
Infrared light
Voltage type
DC
Width of sensor
81 mm
Material of the optical surface
Plastic
max. ambient temperature
60.00 °C
Housing material
Plastic
Length of sensor
157 mm
Height of sensor
45 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.310
LENGTH
0.206
WIDTH
0.113
DEPTH
0.085
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models