??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMD30M-R2000-B23-V1V1D-1L - Distance Sensors
Bill of material
OMD30M-R2000-B23-V1V1D-1L
Product Picture
MANUID
OMD30M-R2000-B23-V1V1D-1L
Short Description
2-D LiDAR Sensor OMD30M-R2000-B23-V1V1D-1L
EAN
4050143051991
Manufacturer Type Description
OMD30M-R2000-B23-V1V1D-1L
min. ambient temperature
-10 °C
Voltage type
DC
Width of sensor
106 mm
max. ambient temperature
50.00 °C
Laser protection class
Class 1
Length of sensor
106 mm
Height of sensor
116.5 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
1.070
LENGTH
0.360
WIDTH
0.173
DEPTH
0.089
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models