??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Boteco
Description
O505 - ASYMMETRICAL FLAT ZAMAK HINGE WITH THREADED STUD
Bill of material
O505077.ZM08X1401
Art.
C
77.5 mm
C1
45 mm
C2
22.5 mm
I
60 mm
A
110 mm
B
80 mm
L
75 mm
L1
35 mm
h
8 mm
H
15 mm
d16g
M8 mm
Q
15 mm
Weight
387 gr
预览
3D
尺寸标注
2D
下载CAD模型