??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Nut (Hexagon)
Bill of material
9611303970
Item number
9611303970
Name
NUT (HEXAGON) IDF 101.6-304
Description
ISO2037
Shape
Nut
Standard
IDF
Material
1.4301
Surface
Machined
Height
34.9 mm
Height
30.2 mm
Height
19.8 mm
Diameter
111.9 mm
Angle
120 °
Angle
120 °
Angle
120 °
Height
133.4 mm
Height
66.7 mm
Product Specification
Data Sheet ROW
Product Specification
Data Sheet US
Previews
3D
Размер
2D
Сваляне на CAD модели