您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
suomi
français
Nederlands
English
QA認證資訊
目錄: Novoferm
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Novoferm
NovoSlide Industry El2 30-1FL B=3000xH=2500(architecture 350)L 600 0 20 1 182 1 EI2 30 SA 625 V M H B
Novoferm
NovoSlide Industry
Powered by
CAD模型選擇
{novoferm/novoslide_industrie/sliding_door_asmtab.prj},{NB=NovoSlide Industry El2 30-1FL_B=3000xH=2500(architecture_350)L_600_0_20_1_182_1__EI2 30_SA_625_V_M_H_B},{LOGDEST=architecture},{LOG=350},{BS=EI2 30},{TYP=1-flügelig},{WA=B},{AF=1},{OA=L},{LO=600},{RO=0},{BF=20},{B=3000},{H=2500},{OF=1},{COLOUR=182},{SAF=1},{ST=},{RS=SA},{PG=625},{SG=V},{AN=M},{OP=H},{PPATH=assemblies/sliding_door_asmtpl.prj},{INFOPDF=Info PDF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Novoferm
Description
NovoSlide Industry 1-leaf - Fire- and smoke proof sliding doors
Bill of material
NovoSlide Industry El2 30-1FL_B=3000xH=2500(architecture_350)L_600_0_20_1_182_1__EI2 30_SA_625_V_M_H_B
Order Number
NovoSlide Industry El2 30-1FL 3000x2500
Identnummer
NovoSlide Industry El2 30-1FL
LOG Destination
Architecture
Mechanical
Architecture
Mechanical
Level of Geometry
350
300
350
300
Brandschutz
EI2 30
EI2 60
EI2 90
EI2 120
ohne Brandschutzanforderung
EI2 30
EI2 60
EI2 90
EI2 120
ohne Brandschutzanforderung
Typ
1-leaf
Wandart
Beton
Mauerwerk
Porenbeton
Beton
Mauerwerk
Porenbeton
Opening types
opening to the left
opening to the right
opening to the left
opening to the right
Left opening
mm
Enter value for LO
Left opening
mm
cm
inch
ft
確定
Right opening
mm
Bodenfreiheit
mm
Enter value for BF
Bodenfreiheit
mm
cm
inch
ft
確定
Width
mm
Enter value for B
Width
mm
cm
inch
ft
確定
Height
mm
Enter value for H
Height
mm
cm
inch
ft
確定
Surface
Standard galvanized
primed
RAL of your choice
Standard galvanized
primed
RAL of your choice
Color
RAL 9006 ✔
RAL 9006
Types of lintels
Normal headers (min. 250 mm headroom)
Common lintel wall installation with concealed smoke seal
Ceiling mounting with low lintel (min. 150 mm headroom)
Direct ceiling mounting (150 mm lintel panel)
Normal headers (min. 250 mm headroom)
Common lintel wall installation with concealed smoke seal
Ceiling mounting with low lintel (min. 150 mm headroom)
Direct ceiling mounting (150 mm lintel panel)
Pass door
without pass door
with pass door
without pass door
with pass door
smokeproof
SA Smokeproof
S200 Smokeproof
keine Rauchschutzanforderung
SA Smokeproof
S200 Smokeproof
keine Rauchschutzanforderung
Panel size
625
750
625
750
mm
closing weight
in front
rear
behind before door leaf
in front
rear
behind before door leaf
Antrieb
Mechanically
Electrical opening aid
Mechanically
Electrical opening aid
Options
Hook lock
Hold-open system
Hook lock
Hold-open system
Datenblatt PDF
Info PDF
Previews
3D
2D
下載CAD模型
生成CAD模型