??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Motovario
Description
NMRVPL/IHW - Worm gear reducer with pre-stage and torque limiter
Bill of material
NMRVPL/IHW 040-090 23.29 (3.11x7.5) 35 D NO NO - - - - NO
Size
040-090
Ratio
Input shaft
19x40
Output hole shaft (d)
Ø35
Torque limiter position
Double input shaft
Output flange
Output flange dimension (d)
-
Output flange position
Torque arm
Pos. torque arm
Cover
B
40 mm
B1
6 mm
j6
19 mm
F1
M6
G2
204.5 mm
I
90 mm
I2
42 mm
T1
21.5 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD