您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
NMRVP/HW 030-075 22.08 (2.94x7.5) 200x19 28 NO NO - - NO - - - NO NO - --(--------)
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/nmrv_hw_asmtab.prj},{NB=NMRVP/HW 030-075 22.08 (2.94x7.5) 200x19 28 NO NO - - NO - - - NO NO - --(--------)},{IDNR=},{HW=30},{GRNUM=75},{GR=030-075},{RAP=22.08 (2.94x7.5)},{PAM=80 B5 (200x19)},{ACU=Ø28},{ACUX='Ø28','Ø30','Ø32','Ø35','Ø1.25in'},{VB=14},{TFU=0},{TFUX=0,'No',2,'FA',3,'FB'},{PFU=0},{AL=0},{PAL=0},{BR=0},{PBR=0},{PBX1=1,'1',5,'5',6,'6',7,'7',8,'8'},{CAP=0},{TIP=NO},{GRA=-},{SIGLA=-},{ALI=-},{GIRI=-},{POTE=-},{CTRL=-},{MODU=-},{TF=-},{RF=-},{ACC=-},{MOR=-},{SER=-},{PPATH=nmrv_hw_asmtpl.prj},{A=120},{G=194},{G1=120},{H=86},{I=75},{I2=32},{L=112},{K=90-95},{KE=M8x14},{M=115},{N=95},{N1=56},{O=11},{P=131},{Q=93},{R=123},{S=10},{S1=13},{T=40},{V=60},{W=45°}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Motovario
Description
NMRVP/HW - Worm geared motor with pre-stage
Bill of material
NMRVP/HW 030-075 22.08 (2.94x7.5) 200x19 28 NO NO - - NO - - - NO NO - --(--------)
Size
030-075
030-075
Ratio
22.08 (2.94x7.5)
28.95 (3.86x7.5)
38.6 (3.86x10)
44.17 (2.94x15)
47.5 (4.75x10)
57.9 (3.86x15)
71.25 (4.75x15)
77.2 (3.86x20)
81.82 (5.45x15)
88.33 (2.94x30)
95 (4.75x20)
109.09 (5.45x20)
115.8 (3.86x30)
136.36 (5.45x25)
142.5 (4.75x30)
154.4 (3.86x40)
163.64 (5.45x30)
176.67 (2.94x60)
196.88 (7.88x25)
218.18 (5.45x40)
236.25 (7.88x30)
272.73 (5.45x50)
315 (7.88x40)
393.75 (7.88x50)
472.5 (7.88x60)
541.7 (10.83x50)
649.98 (10.83x60)
787.5 (7.88x100)
866.64 (10.83x80)
1083.3 (10.83x100)
22.08 (2.94x7.5)
28.95 (3.86x7.5)
38.6 (3.86x10)
44.17 (2.94x15)
47.5 (4.75x10)
57.9 (3.86x15)
71.25 (4.75x15)
77.2 (3.86x20)
81.82 (5.45x15)
88.33 (2.94x30)
95 (4.75x20)
109.09 (5.45x20)
115.8 (3.86x30)
136.36 (5.45x25)
142.5 (4.75x30)
154.4 (3.86x40)
163.64 (5.45x30)
176.67 (2.94x60)
196.88 (7.88x25)
218.18 (5.45x40)
236.25 (7.88x30)
272.73 (5.45x50)
315 (7.88x40)
393.75 (7.88x50)
472.5 (7.88x60)
541.7 (10.83x50)
649.98 (10.83x60)
787.5 (7.88x100)
866.64 (10.83x80)
1083.3 (10.83x100)
Input PAM flange
80 B5 (200x19)
80 B14 (120x19)
56C NEMA (6.5inx0.625in)
140TC NEMA (6.5inx0.875in)
80 B5 (200x19)
80 B14 (120x19)
56C NEMA (6.5inx0.625in)
140TC NEMA (6.5inx0.875in)
Output hole shaft (d)
Ø28
Ø30
Ø32
Ø35
Ø1.25in
Ø28
Ø30
Ø32
Ø35
Ø1.25in
Double input shaft
No
VS24x50
No
VS24x50
Output flange
No
FA
FB
No
FA
FB
Output flange dimension (d)
-
Output flange position
-
-
Output shaft
No
Single Ø28
Double Ø28
No
Single Ø28
Double Ø28
Output shaft position
-
-
Torque arm
No
Pos. J
Pos. K
No
Pos. J
Pos. K
Pos. torque arm
-
-
Cover
No
Pos. J
Pos. K
No
Pos. J
Pos. K
Motor/Inverter Motor
No
TS, TH - Three phase
TBS, TBH - Self Braking Three Phase
TP-Three Phase Premium Efficiency
TBP-Self Braking Three Phase Premium Efficiency
DV-TS, DV-TH - Inverter with three-phase motor T
DV-TBS, DV-TBH - Inverter with three-phase brake motor TB
TP-SL-Three-Phase Premium Efficiency Self Power
TBP-SL-Three-Phase Self-Braking Premium Efficiency Self Power
No
TS, TH - Three phase
TBS, TBH - Self Braking Three Phase
TP-Three Phase Premium Efficiency
TBP-Self Braking Three Phase Premium Efficiency
DV-TS, DV-TH - Inverter with three-phase motor T
DV-TBS, DV-TBH - Inverter with three-phase brake motor TB
TP-SL-Three-Phase Premium Efficiency Self Power
TBP-SL-Three-Phase Self-Braking Premium Efficiency Self Power
Motor size
-
-
Sign
-
-
Cooling
-
Motor execution
-
Supply
-
-
Speed Range
-
-
Rpm
Power Group
-
-
Manual Adjustment Control
-
-
Expansion modules
-
-
Break type
-
-
Brake power supply
-
Brake rectifier
-
-
Accessories
-
-
Terminal box cover
-
Fan cover
-
Pos. terminal box
-
-
A
120
120
mm
AC
-
mm
BB
8
8
mm
BM
6
6
mm
BM1
-
mm
D
28
28
mm
DM
19
19
mm
DM1
-
mm
E
-
mm
FF
-
G
194
194
mm
G1
120
120
mm
H
86
86
mm
I
75
75
mm
I2
32
32
mm
L
112
112
mm
LB
-
mm
LL
-
mm
K
90-95
90-95
mm
KE
M8x14
M8x14
M
115
115
mm
N
95
95
mm
N1
56
56
mm
O
11
11
mm
P
131
131
mm
PM
200
200
mm
PM1
-
mm
Q
93
93
mm
R
123
123
mm
S
10
10
mm
S1
13
13
mm
T
40
40
mm
TM
21.8
21.8
mm
TM1
-
mm
TT
31.3
31.3
mm
V
60
60
mm
°
45°
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型