??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
NEMA 4X Lift-Off Cover Wiring Trough - Wireway
Bill of material
4412-4XSWT
Part No.
Size
A - Width
Inch
A - Width
mm
B - Depth
Inch
B - Depth
mm
C - Length
Inch
C - Length
305 mm
Trough Size - Width x Depth x Length - A x B x C
Inch
D
0.00 Inch
D
0 mm
Gauge
14
Level of Details
Previews
3D
尺寸
2D
下載CAD模型