??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
MSTKD-H - Contact Switches - Cylinder Type Diameter 8
Bill of material
MSTKD-H
Part No.
MSTKD-H
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
45~50HRC
Material of Main Body
303 Stainless Steel
Cord
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
D
8 mm
Stroke
2.8 mm
Operating Point
0.3 from Tip (Repeatability 0.005) mm
Contact Force
1 N
Contact Mechanism
NO (Normally On)
L
30 mm
Previews
3D
Размер
2D
Сваляне на CAD модели