??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
MR/MRE
Bill of material
MR4-2G-Z
Order Number
Switching Function
Number of Step
Rated voltage
AC 125V 500mA Max.
Terminal Style
Solder
Water Proof
Contact Specs
Step angle
36 deg
Knob
Previews
3D
Dimension
2D
Download CAD models