??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
MPE - Folding handle with return spring
Bill of material
Folding handle with return spring MPE.135(1)
Code
Description
B
135 mm
L
74 mm
H
20 mm
F
80 mm
h2
63 mm
b1
90 mm
l1
16.5 mm
l2
29 mm
l3
41 mm
l4
8 mm
d
6.5 mm
F1
750 N
Weight
127 g
Position
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models