??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MONO 0202 - MONO-Series
Bill of material
MONO 0202.06.18-140 FA/MA
Article number
MONO 0202.06.18-140 FA/MA
Series
MONO 0202
Installation variants
Inner link width
Outer link width
14 mm
Inner height
11 mm
Outer link height
15 mm
Chain length
140 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Connection height
51 mm
Pitch
20 mm
Number of RKR members to be used
0
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models