??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MONO 0180 - MONO-Series
Bill of material
MONO 0180.10.28-162 FA/MA
Article number
MONO 0180.10.28-162 FA/MA
Series
MONO 0180
Model
030
Installation variants
Inner link width
mm
Outer link width
18 mm
Inner height
15 mm
Outer link height
18 mm
Chain length
162 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Connection height
74 mm
Pitch
18 mm
Fixed point connector
Driver connector
Number of RKR members to be used
0
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models