??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MONO 0134 - MONO-Series
Bill of material
MONO 0134.06.20-117 FA/MA
Article number
MONO 0134.06.20-117 FA/MA
Series
MONO 0134
Model
040
Installation variants
Inner link width
mm
Outer link width
12 mm
Inner height
10 mm
Outer link height
12.5 mm
Chain length
117 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Feed point
mm
Enter value for ESP
Feed point
mm
cm
inch
ft
Connection height
52.5 mm
Pitch
13 mm
Fixed point connector
Driver connector
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models