??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MONO 0130 - MONO-Series
Bill of material
MONO 0130.06.20-117 FA/MA
Article number
MONO 0130.06.20-117 FA/MA
Series
MONO 0130
Model
030
Installation variants
Inner link width
mm
Outer link width
12 mm
Inner height
10 mm
Outer link height
12.5 mm
Chain length
117 mm
Bending radii
mm
Travel length
mm
값 입력 LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
값 입력 LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
값 입력 ESP
Position moving point
mm
cm
inch
ft
Connection height
52.5 mm
Pitch
13 mm
Fixed point connector
Driver connector
Number of RKR members to be used
0
Info PDF
PDF Catalog
미리보기
3D
치수도
2D
CAD모델 다운로드