??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Moldon Urethane - 600-6,600lbs.
Bill of material
W-6204-UR-RB
Part Number
W-6204-UR-RB
Series
Moldon Urethane
Diameter
Inch
Tread Width
Inch
Type
Bearing Type
Hub Length
1 13/16 Inch
Standard Bore
1/2 Inch
Capacity
600 lbs.
Weight
1.96 lbs.
Color
Red
Side Washers
Thread Guards
Durometer
92 - 95 A Scale for UR, 70 D Scale for URH
Previews
3D
Dimension
2D
Download CAD models